TVFKC 1,5/ 3-ST GYCP2,3BDL´-N - 1708730

No picture available

Plug component, nominal current: 10 A, number of positions: 3, pitch: 5 mm, connection method: Push-in spring connection, color: gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708730
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626019369
Weight per Piece (excluding packing) 4.760 g
Custom tariff number 85366990
Country of origin PL (Poland)