Printed-circuit board connector - FKCT 2,5/ 4-ST-5,08 BS:1-4 - 1707466

No picture available

Plug component, nominal current: 12 A, number of positions: 4, pitch: 5.08 mm, connection method: Push-in spring connection, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707466
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4046356920469
Weight per Piece (excluding packing) 6.830 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!



Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback