SPT 1,5/ 4-V-3,5 BDWH:4-1 - 1704212

The figure shows a 10-position version of the product

PCB terminal block, pitch: 3.5 mm, number of positions: 4, connection method: Push-in spring connection, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704212
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4046356685474
Weight per Piece (excluding packing) 3.920 g
Custom tariff number 85369010
Country of origin PL (Poland)