MKDS 1,5/ 6 BD:52-L+ - 1704154

The figure shows a 10-position version of the product

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo

Key Commercial Data

Orderkey 1704154
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356677998
Weight per Piece (excluding packing) 8.650 g
Custom tariff number 85369010
Country of origin DE (Germany)

Configurator

You can configure this product!