Printed-circuit board connector - SPC 5/ 4-STTL-7,62CRWHBD2:-0V - 1703539

No picture available

Plug component, nominal current: 41 A, number of positions: 4, pitch: 7.62 mm, connection method: Push-in spring connection, color: cream, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703539
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356655453
Weight per Piece (excluding packing) 17.980 g
Custom tariff number 85366990
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback