Printed-circuit board connector - SPC 5/ 3-STTL-7,62BKBDWH2:DC,S - 1703538

No picture available

Plug component, nominal current: 41 A, number of positions: 3, pitch: 7.62 mm, connection method: Push-in spring connection, color: black, contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703538
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356655460
Weight per Piece (excluding packing) 14.450 g
Custom tariff number 85366990
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback