PCB terminal block - GMKDS 1,5/ 2-7,62 BD:3-4 - 1703295

No picture available

PCB terminal block, number of positions: 2, pitch: 7.62 mm, color: green, contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Larger pitch for increased voltage requirements
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo

Key Commercial Data

Orderkey 1703295
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356647236
Weight per Piece (excluding packing) 3.090 g
Custom tariff number 85369010