Printed-circuit board connector - MVSTBW 2,5/ 3-ST BD:34-36 - 1703223

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, number of positions: 3, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Allows connection of two conductors
  • Low temperature rise, thanks to maximum contact force
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703223
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356644150
Weight per Piece (excluding packing) 6.710 g
Custom tariff number 85366990
Country of origin DE (Germany)

Configurator

You can configure this product!