MC 1,5/16-ST-3,5 BS:32-17Q SO - 1703003

No picture available

Plug component, nominal current: 8 A, number of positions: 16, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703003
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356735568
Weight per Piece (excluding packing) 10.640 g