RC-2RP1N12GK00 - 1625898

The figure shows the 12-pos. product version, with standard DIN cable gland

Rear panel feed-through, with Pg11 connection thread, straight, shielded: no, Screw locking, M23, No. of pos.: 11+PE, type of contact: Pin, Solder connection, Axial O-ring, Central fixing, Panel thickness max.: 6.5 mm, cable diameter range: 7 mm ... 10.5 mm

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1625898
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4046356674041
Weight per Piece (excluding packing) 125.150 g