Connector in molded plastic on both sides - K-7E-M17 M9/010-D00/M17 F8 - 1624789

Connector in molded plastic on both sides, length: 10 m, color of outer sheath: orange RAL 2003

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Our standard: robust halogen-free PUR cable
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • High flexibility: customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1624789
Packing unit 1 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 225 (C-2-2017)
GTIN 4046356637329
Weight per Piece (excluding packing) 19.000 g
Custom tariff number 85444290