Connector in molded plastic on both sides - K-17-M17 M9/5,0-E01/M17 F8 - 1624783

Connector in molded plastic on both sides, length: 5 m, color of outer sheath: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Our standard: robust halogen-free PUR cable
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • High flexibility: customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1624783
Packing unit 1 pc
Minimum order quantity 2 pc
Note Made to Order (non-returnable)
Catalog page Page 222 (C-2-2017)
GTIN 4046356637282
Weight per Piece (excluding packing) 721.190 g
Custom tariff number 85444290