AC charging cable - EV-GBM3C-1AC16A-5,0M2,5ESOG00U - 1624158

AC charging cable with vehicle connector, open cable end, without protective cap, GB/T, GB/T 20234.2, 16 A / 250 V (AC), design line D-Line, cable: 5 m, orange, straight, mating face: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1624158
Packing unit 1 pc
GTIN 4055626248042
Weight per Piece (excluding packing) 1,800.000 g
Custom tariff number 85444290