AC charging cable - EV-T1M3C-1AC32A-10M6,0ESBK00 - 1623597

AC charging cable with Vehicle Connector, open cable end, with protective cap, Design line 1, Type 1, IEC 62196-2, SAE J1772, 32 A / 250 V (AC), design line D-Line, cable: 10 m, black, straight, NOTE: Signal transmission is dependent on the cable length and may be adversely affected., mating face: gray, handle area: gray

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via type 1 Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1623597
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626172026
Weight per Piece (excluding packing) 3,530.000 g
Custom tariff number 85444290