Connector - PV-CM/CF-PRC-5FC/FS6-SET2 KO2 - 1623595

Connector, 6 mm²

Price:

Overview

Technical data

Accessories

Downloads

Product Description

The set consists of a 5-pos. PRC field connector for conductor cross sections from 1.5 mm² to 6.0 mm² and conductor outside diameters of 8 mm to 21 mm as well as two 1-pos. SUNCLIX field connectors (1x coupling, 1x connector) for conductor cross sections of 2.5 mm² to 6.0 mm².

Key Commercial Data

Orderkey 1623595
Packing unit 1 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4055626167855
Weight per Piece (excluding packing) 140.600 g
Custom tariff number 85359000
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback