Double valve connector adapter - SAC-MS/0,15-116/2XBI-1L-Z SCO - 1458473

Double valve connector adapter, npn, 4-position, PUR, black RAL 9005, Plug straight M12 SPEEDCON, A-coded, on Valve connector BI (11 mm), with 1 LED, connected with Z diode and Valve connector BI (11 mm), with 1 LED, connected with Z diode, valve connector spacing: 0.15 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector with Zener diode as protective circuit
  • Efficient: control valves with two connections via a single connecting cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1458473
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 265 (C-2-2017)
GTIN 4046356638920
Weight per Piece (excluding packing) 58.000 g
Custom tariff number 85444290
Country of origin DE (Germany)