Double valve connector adapter - SAC-MR/0,2-116/2XB-1L-Z SCO - 1458334

Double valve connector adapter, npn, 4-position, PUR/PVC, black RAL 9005, Plug angled M12 SPEEDCON, coding: A, on Valve connector B (10 mm), with 1 LED, connected with Z diode and Valve connector B (10 mm), with 1 LED, connected with Z diode, valve connector spacing: 0.2 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Robust valve connector with Zener diode as protective circuit
  • Efficient: control valves with two connections via a single connecting cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics

Key Commercial Data

Orderkey 1458334
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 259 (C-2-2019)
GTIN 4046356638777
Weight per Piece (excluding packing) 58.600 g