Connector - SACC-FR-5SC SH SCO - 1432677

Connector, 5-position, shielded, Socket angled M12 SPEEDCON, Coding: A, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safe use in the field, thanks to a high degree of protection
  • Flexible: connectors for on-site assembly
  • Save time, thanks to installation with SPEEDCON fast locking system
  • Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
  • Reliable signal transmission - 360° shielding in environments with electromagnetic interference
Logo

Key Commercial Data

Orderkey 1432677
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 19 (C-4-2015)
GTIN 4046356348362
Weight per Piece (excluding packing) 45.600 g
Custom tariff number 85366990