FO patch cable - FOC-ST:A-SJ:C-HB02/13 PR - 1426160

Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone and UV-resistant, in conduit, for fixed indoor installation, length: 13 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Universal installation cable for fixed installation indoors and outdoors (direct underground installation not permitted)
  • PVC outer sheath
  • including individual test report
  • Additional line protection thanks to protective tube
  • 2.2 mm single wires made from extremely hard-wearing polyvinyl chloride (PVC)
  • Rugged cable for use in harsh environments
  • PROFINET type B
  • Halogen-free, ozone, and UV resistant
Logo Logo

Key Commercial Data

Orderkey 1426160
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 217 (C-4-2019)
GTIN 4055626447681
Weight per Piece (excluding packing) 1,238.000 g
Custom tariff number 85447000