Power cable - SAC-4P-M12MST/ 5,0-PUR SH - 1424122

Power cable, 4-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug straight M12, coding: T, on free cable end, cable length: 5 m, For direct current up to 12 A/63 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Shield power reliably – 360° shielding to reduce electromagnetic loads
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1424122
Packing unit 1 pc
Catalog page Page 290 (C-2-2019)
GTIN 4046356693264
Weight per Piece (excluding packing) 696.000 g
Country of origin PL (Poland)