Power cable - SAC-4P- 1,0-PUR/M12FST WD - 1423042

Without PATGs

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, T-coded, cable length: 1 m, For direct current up to 12 A/63 V, Customer version

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1423042
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626327099
Weight per Piece (excluding packing) 166.680 g
Custom tariff number 85444290
Country of origin PL (Poland)