Power cable - SAC-4P-M12MRT/ 2,0-PUR/M12FRT - 1415197

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12, T-coded, on Socket angled M12, T-coded, cable length: 2 m, For direct current up to 12 A/63 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: DC connectors for up to 12 A and 63 V DC
  • Protection against incorrect connection using special T-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1415197
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 185 (C-6-2019)
GTIN 4055626041223
Weight per Piece (excluding packing) 251.480 g
Custom tariff number 85444290
Country of origin PL (Poland)