FO patch cable - FOC-ST:A-LC:A-GZ04/1 - 1413831

Assembled FO cable, zip cord cable, multi-mode fiberglass 62.5/125 µm, OM1, connector: B-FOC (ST)/LC duplex, degree of protection: IP20, for installation in cable ducts or control cabinets

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Multi-mode patch cable for indoor installation
  • Ideal for use in distributor systems and for connecting termination devices
  • All components satisfy UL 94, V0
  • 2.8 mm single elements made from halogen-free and flame-retardant material
  • Interferometer tests at every stage of the certification process
  • Excellent mechanical and optical properties
  • Satisfies optical and mechanical industry standards
  • Connector with UPC polishing for optimum attenuation values
  • Insertion loss ≤ 0.5 dB
  • Return loss ≥ 35 dB
  • Comprehensively tested according to IEC 61753-122-2 and IEC 61753-1 Cat. C
  • Temperature fluctuation test according to IEC 61300-2-1
  • Vibration test according to IEC 61300-2-1
  • Tensile strength of the cable connection according to IEC 61300-2-5
Logo

Key Commercial Data

Orderkey 1413831
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 415 (C-2-2019)
GTIN 4055626009681
Weight per Piece (excluding packing) 34.600 g
Custom tariff number 85447000