Power cable - SAC-4P- 3,0-PUR/M12FSS PE - 1413183

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M12, coding: S, cable length: 3 m, for AC current up to 12 A/690 V

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • High-performance: AC connectors for up to 12 A and 690 V AC
  • Protection against incorrect connection using special S-coding
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1413183
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356992527
Weight per Piece (excluding packing) 350.000 g
Custom tariff number 85444290
Country of origin PL (Poland)