Ferrule - AI 1,0-8 YE-S - 1212782

Taped ferrules, 1.0 mm², sleeve length: 8 mm, with plastic collars, according to DIN 46228-4, special color: yellow, with function end for safe and convenient processing with the Crimphandy, 20 strips each with 50 sleeves per strip.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • The corresponding taped ferrules for the CRIMPHANDY are suitable for use on all modular terminal blocks, particularly those from the CLIPLINE complete system
  • The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
  • The insulation reliability of close connections is increased and the splicing of wires is prevented

Key Commercial Data

Orderkey 1212782
Packing unit 1000 pc
Minimum order quantity 1000 pc
Catalog page Page 488 (C-3-2017)
GTIN 4046356958738
Weight per Piece (excluding packing) 0.120 g
Custom tariff number 85369010
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback