FRONT-MSTB 2,5/17-STF BK - 1035221

The figure shows a 10-position version of the product

PCB connector, number of positions: 17, pitch: 5 mm, connection method: Front screw connection, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Optimized for tight installation situations: operation and conductor connection from one direction
  • Screwable flange for superior mechanical stability
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1035221
Packing unit 1
GTIN 4055626542201