GMVSTBW 2,5/ 7-ST-7,62 GY H1L - 1032057

The figure shows a 10-position version of the product

PCB connector, number of positions: 7, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: gray, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1032057
Packing unit 1
GTIN 4055626535395