Electronic housing - ME MAX 45 PLATE U42 BK - 1029069

No picture available

Component housing, Complete housing, color: black

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Item is from the ME-MAX product range
  • Easy mounting
  • Available in overall widths from 6.2 mm to 90 mm, modular extension is possible
  • Inflammability class V0 according to UL 94
  • Variety of connection technologies
  • Can be mounted on the DIN rail
  • Optional with bus connector for DIN rail mounting as well as power connection system

Key Commercial Data

Orderkey 1029069
Packing unit 1
GTIN 4055626530314
Custom tariff number 85389099