MCVW 1,5/ 5-ST-3,81 7035BD:24V - 1005974

The figure shows a 10-position version of the product

PCB connector, number of positions: 5, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, color: light gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1005974
Packing unit 1
GTIN 4055626476957