Printer - BLUEMARK CLED SET RU RU - 1003410

Printing set, consisting of: 1 x UV printer, Order No. 5147999, 1 x MARKING NOTEBOOK (without internal CD/DVD drive), CLIP-PROJECT PROFESSIONAL

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and time-saving operation
  • The printer detects the direction of the inserted sheets and automatically rotates printing 180° if required
  • Instant wipe resistance, making the labels ready for immediate use
  • Fast labeling of plastic labels for terminal, conductor, cable, and device marking applications
  • Solvent-free labeling of up to 10,000 markers per hour
  • Environmentally-friendly high-speed printer with modern UV technology
  • Automatic material feed
  • Can be networked via Ethernet
  • Wireless Bluetooth control

Key Commercial Data

Orderkey 1003410
Packing unit 1 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4055626471518
Weight per Piece (excluding packing) 18,460.000 g
Custom tariff number 84433210
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback