Terminal box - C S4 A 260X260X210 - 0899634

Terminal box, material: Stainless steel 304 / 1.4301, surface resistance: brushed, silver, 260 mm x 260 mm x 210 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Innovative product range of high-quality stainless steel housings as the basis for individual terminal boxes
  • Reduced assembly and approval effort thanks to ready-equipped terminal boxes
  • Flange plates possible on four sides of the housing, including seal protection
  • Housing adjustments using threads, bore holes, and rectangular cutouts with consideration given to normative specifications

Key Commercial Data

Orderkey 0899634
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 530 (C-3-2017)
GTIN 4055626286761
Weight per Piece (excluding packing) 99.990 g
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228 Vilnius
+370 5 210 6321
  • Create PDF
  • Recommend
  • Feedback