Marker carriers - CARRIER-EMLP 22 (27X18) - 0828987

Marker carriers, black, unlabeled, mounting type: Screws, rivets, diameter: 22 mm, lettering field size: 27 x 18 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Can be used for all buttons and switches with 22 mm diameter
  • The large labeling areas provided by the CARRIER‑EMLP can be custom-labeled using EML ... thermal transfer labels
  • EMLPR ... transparent adhesive protective foil can be used for additional protection of the label surfaces

Key Commercial Data

Orderkey 0828987
Packing unit 50 pc
Minimum order quantity 50 pc
Catalog page Page 351 (C-3-2017)
GTIN 4046356538077
Weight per Piece (excluding packing) 1.450 g
Custom tariff number 39269097