Marker carriers - CARRIER-EMLP 22 (27X15) - 0828986

Marker carriers, black, unlabeled, mounting type: Screws, rivets, diameter: 22 mm, lettering field size: 27 x 15 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Can be used for all buttons and switches with 22 mm diameter
  • The large labeling areas provided by the CARRIER‑EMLP can be custom-labeled using EML ... thermal transfer labels
  • EMLPR ... transparent adhesive protective foil can be used for additional protection of the label surfaces

Key Commercial Data

Orderkey 0828986
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 351 (C-3-2017)
GTIN 4046356538091
Weight per Piece (excluding packing) 1.310 g
Custom tariff number 39081000
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback