Conductor marker - UC-WMCO 3,6 (21X4,5) OG - 0827601

Conductor marker, Sheet, orange, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID COLOR, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: slide-on, cable diameter range: 2.9 ... 3.6 mm, lettering field size: 21 x 4.5 mm, Number of individual labels: 32

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0827601
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 207 (C-3-2017)
GTIN 4046356445528
Weight per Piece (excluding packing) 10.200 g
Custom tariff number 39269097
Country of origin PL (Poland)