Label - EML (20X8)RL YE CUS - 0824311

Label, can be ordered: by line, yellow, labeled according to customer specifications, mounting type: adhesive, lettering field size: 20 mm x 8 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • The EML … self-adhesive device markers are particularly well suited for marking various types of equipment in control, system, and control cabinet manufacturing.
  • A wide range of marker sizes and colors are available for custom designs
  • When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences. The marking is even suitable for use under harsh industrial conditions.
  • The EML ... materials are UL-listed
  • Labeling service: Phoenix Contact can custom-label all EM ... markers in accordance with your requirements
Logo

Key Commercial Data

Orderkey 0824311
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356351775
Weight per Piece (excluding packing) 1.990 g
Custom tariff number 39199000
Country of origin PL (Poland)