Conductor marker - UC-WMC 4,4 (30X5,5) YE - 0819660

Conductor marker, Sheet, yellow, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: clip on, cable diameter range: 2.8 ... 4.4 mm, lettering field size: 30 x 5.5 mm, Number of individual labels: 9

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
  • Labeling service: Phoenix Contact can custom-label all UniCard markers according to your requirements

Key Commercial Data

Orderkey 0819660
Packing unit 8 pc
Minimum order quantity 8 pc
Note Made to Order (non-returnable)
Catalog page Page 204 (C-3-2017)
GTIN 4046356152570
Weight per Piece (excluding packing) 10.000 g
Custom tariff number 39269097
Country of origin PL (Poland)