Marker for terminal blocks - TMT 4 R GN - 0816346

The figure shows the TMT 8 R version

Marker for terminal blocks, Roll, green, unlabeled, can be labeled with: THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK S1.1, perforated, mounting type: snap into universal marker groove, snap into flat marker groove, for terminal block width: 4.2 mm, lettering field size: 6.35 x 4.15 mm

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The TMT labeling range includes markers for all products with tall and flat marker grooves
  • The markers that are supplied in roll format can be labeled quickly and cost-effectively using THERMOMARK printers
  • The perforated marking strips are easy to separate and can be easily fitted using the tool supplied
  • Labeling service: Phoenix Contact can custom-label all TMT markers according to your requirements

Key Commercial Data

Orderkey 0816346
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 94 (C-5-2013)
GTIN 4046356107174
Weight per Piece (excluding packing) 545.000 g
Custom tariff number 39269097
Country of origin DE (Germany)

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321
  • Create PDF
  • Recommend
  • Feedback