Back to overview

new

Security routers – protect industrial networks easily

The new security routers of the FL MGUARD 1100 series allow you to easily and inexpensively protect industrial networks against IT attacks. The on-board functions enable the fast startup of devices, even if you only have minimal network and security knowledge.

Your advantages

  • Easy Protect Mode: without requiring any configuration, wire bridges are used to block external network access attempts
  • The new Firewall Assistant helps you create firewall rules
  • Test Mode: a straightforward test of the firewall rules created without limiting system availability
  • Inexpensive entry into network security
  • High data throughput

Main features

  • Gigabit interfaces
  • 24 V power supply
  • Temperature range: -20°C ... +60°C
  • Digital I/Os
  • Stateful inspection firewall
  • Slot for SD memory card


Back to overview

Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321