Standard (or regulation), according to which a product is approved or designed
Standard
Type of charging current
Charging mode
Charging power
CHARX start twin, Starter kit for easy assembly of a charging station, Separate module with release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 22 kW, 32 A, 400 V AC, cable: 0.7 m
CHARX start twin, Starter kit for easy assembly of a charging station, IEC 62196-2, IEC 61851-1, Mode 3, Case C, 22 kW, 32 A, 400 V AC, cable: 5 m
CHARX start home, Starter kit for easy assembly of a charging station, IEC 62196-2, IEC 61851-1, Mode 3, Case C, 4 kW, 16 A, 230 V AC, cable: 5 m
CHARX start home, Starter kit for easy assembly of a charging station, Integrated release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 11 kW, 16 A, 400 V AC, cable: 0.7 m
"$pageName" on