Approval
Cable length
The design of the 1st connector on the cable is selected here.
Shielding
The design of the 2nd connector on the cable is selected here.
Knurl material
Sensor/actuator cable, 3-position, Variable cable type, shielded, free cable end, on Socket straight M8, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, Variable cable type, shielded, free cable end, on Socket angled M8, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, Variable cable type, shielded, free cable end, on Socket straight M12, coding: A, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M12, coding: A, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket straight M8, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M8, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket straight M12, coding: A, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Socket angled M12, coding: A, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, PVC, yellow, shielded, free cable end, on Socket straight M8, cable length: 10 m
Sensor/actuator cable, 3-position, PVC, yellow, shielded, free cable end, on Socket straight M8, cable length: 5 m
"$pageName" on