News Overview

Push-in connector for electronics housings

2021/09/02

Push-in connectors with 3.5 mm pitch  

Push-in connectors with 3.5 mm pitch for ICS housings

Phoenix Contact is extending the connection variety for ICS series electronics housings to include connectors with Push-in spring connection with a pitch of 3.5 mm.

The new PCB connectors are designed for currents up to 8 A and voltages up to 300 V. They are available in 4- and 5-position versions. The coding element integrated into the connector parts provides reliable protection against mismatching. The connector and header are simply coded to one another when they are plugged in for the first time.

The Push-in connectors are compatible with the existing connection technology range. Along with codable PCB connectors with pitches of either 3.5 mm or 5.0 mm and with either screw connection or Push-in spring connection, Phoenix Contact also provides standardized device connections such as RJ45, USB, D-SUB, and antenna jacks for the ICS housing series.


Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321

Service

Downloads