News Overview

CAPAROC components with UL certification

2021/09/02

CAPAROC circuit breaker system  

CAPAROC circuit breaker system

CAPAROC offers you an individual modular system for overcurrent protection. At the same time, all marketable components are certified with the UL Listed, UL Recognized, and cUL Listed seals of approval.

This allows you to use them in North American markets and also internationally without problems. The wide range of individual modules offers you many combination options. Due to future updates, the system is always up-to-date and extendable – even during operation. Extremely easy operation and tool-free system assembly make CAPAROC the most innovative circuit breaker system currently available. With the new product configurator, you can design your own personalized solution which can be reordered at any time.


Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321