News Overview

Configurator for circuit breaker system

2021/07/26

Online configurator for the CAPAROC circuit breaker system  

Online configurator for the CAPAROC circuit breaker system

You can configure the appropriate overcurrent protection for your special application in no time at all with the new online configurator for the CAPAROC circuit breaker system.

The intuitive configuration assistant enables simple product selection and error-free configuration in just two steps.

After answering three questions about the desired communication interface, the number of circuits that need to be protected, and the preferred circuit breaker variant, you will receive a proposed system for you to order directly.

A wide range of additional configurations also simplify startup. You can preset the nominal currents for each channel in the configurator. This makes it possible to automatically determine whether the system is dimensioned correctly and optimally designed for your application. Custom printing of each individual module can also be implemented directly in the configurator.

Once configuration is completed, you will receive all relevant data as a download package. It contains system data sheets, technical data, and figures.

Upon ordering, your unique order number is generated directly. You can use this to reorder the configured CAPAROC system at any time. Your system will be delivered to you fully assembled.


Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321