News Overview

The CCS charging inlet for all electric vehicles

2021/08/23

CHARX connect vehicle charging inlets  

The broad portfolio of CHARX connect vehicle charging inlets is suitable for all vehicle types

Our universal CHARX connect vehicle charging inlets enable the AC and DC charging of all types of electric vehicles – from low charging power right through to High Power Charging (HPC).

With the CCS charging inlets, we provide retrofitters and manufacturers of electric and hybrid cars, motorcycles, utility, special-purpose, and recreational vehicles with a high-performance, universal High Power Charging interface that has been tested in accordance with automotive standards and allows a continuous charging power of 250 kW and up to 500 kW on a temporary basis.

The inlets for CCS type 1 and CCS type 2 impress with their precise temperature sensor technology, increased IP protection classes, optimized connection technology, and simple design-in thanks to uniform dimensions and geometries.

In addition, the product range also includes DC inlets for the Chinese GB/T standard and, for the first time, AC inlets for all three charging standards. We therefore provide a comprehensive portfolio for all regions, performance classes, and applications.


Phoenix Contact UAB

Svitrigailos str. 11B
03228 Vilnius
+370 5 210 6321