Product list Connectors for the railway industry

Filter

26 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_OUTER_DIAMETER_CBX_STR, helpText=The outside diameter of the cable to be connected is selected here, helpImageUrl=/assets/images_pr/facet_help/large/53307_1000_int_02.jpg]
The outside diameter of the cable to be connected is selected here

The outside diameter of the cable to be connected is selected here

Cable diameter

facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_CBX_STR, helpText=, helpImageUrl=]

Signal type

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=]

Connector - SACC-FR-4SC SH SCO - 1432758

Connector, 4-position, shielded, Socket angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MR-4SC SH SCO - 1432732

Connector, 4-position, shielded, Plug angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FS-4SC SH SCO - 1432745

Connector, 4-position, shielded, Socket straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MS-4SC SH SCO - 1432729

Connector, 4-position, shielded, Plug straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FR-5SC SH SCO - 1432677

Connector, 5-position, shielded, Socket angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MR-5SC SH SCO - 1432651

Connector, 5-position, shielded, Plug angled M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FS-5SC SH SCO - 1432664

Connector, 5-position, shielded, Socket straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MS-5SC SH SCO - 1432648

Connector, 5-position, shielded, Plug straight M12 SPEEDCON, A-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-FRD-4SC SH PN SCO - 1436767

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Socket angled M12, D-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Connector - SACC-MRD-4SC SH PN SCO - 1436754

Connector, PROFINET CAT5 (100 Mbps), 4-position, shielded, Plug angled M12, D-coded, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

26 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321