Product list Ex empty enclosure with door

Filter

206 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONSTRUCTION_STR, helpText=, helpImageUrl=]

Terminal box - C S6 A 200X200X160 - 0899047

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 200 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 200X200X160 - 0899048

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 200 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 260X260X160 - 0899049

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 260 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 260X260X160 - 0899050

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 260 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 400X260X160 - 0899051

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 400 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 400X260X160 - 0899052

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 400 mm x 260 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 200X300X160 - 0899053

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 200X300X160 - 0899054

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 200 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

Terminal box - C S6 A 300X300X160 - 0899055

Terminal box, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 300 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes

Terminal box - C1 S6 A 300X300X160 - 0899056

Terminal box, With flange plate fixing, below, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver, 300 mm x 300 mm x 160 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting plate, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Flange plates

206 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321