Product list Marking material for THERMOMARK PRIME

Filter

704 Results

facetDefinition[facetId=PIM_FAC_PRINTER_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PRINTED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PRINT_MEDIUM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



Label - US-EMLF (15X9) YE - 0803828

Label, Card, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, mounting type: adhesive, lettering field size: 15 x 9 mm

Label - US-EMLF (16,5X5) YE - 0803830

Label, Card, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, mounting type: adhesive, lettering field size: 16.5 x 5 mm

Label - US-EMLF (15X6) YE - 0803832

Label, Card, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, mounting type: adhesive, lettering field size: 15 x 6 mm

Label - US-EMLF (16X7) YE - 0803834

Label, Card, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, mounting type: adhesive, lettering field size: 16 x 7 mm

Label - US-EMLF (17,5X8) YE - 0803836

Label, Card, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, mounting type: adhesive, lettering field size: 17.5 x 8 mm

Label - US-EMLF (20X8) YE - 0803842

Label, Card, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, mounting type: adhesive, lettering field size: 20 mm x 8 mm

Label - US-EMLF (D39) - 0803845

Label, for circuit marking, Card, white, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, mounting type: adhesive, diameter: 39 mm, lettering field size: d: 39 mm

Conductor marker - UCT-WMT (30X4) - 0801422

Conductor marker, Sheet, white, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: insert, cable diameter range: 1.5-14 mm, lettering field size: 30 x 4 mm

Conductor marker - UCT-WMT (30X4) YE - 0801423

Conductor marker, Sheet, yellow, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: insert, cable diameter range: 1.5-14 mm, lettering field size: 30 x 4 mm

Conductor marker - UCT-WMT (30X4) RD - 0801424

Conductor marker, Sheet, red, unlabeled, can be labeled with: THERMOMARK PRIME, THERMOMARK CARD, BLUEMARK CLED, BLUEMARK LED, TOPMARK LASER, mounting type: insert, cable diameter range: 1.5-14 mm, lettering field size: 30 x 4 mm

704 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321