Product list Bus modules

Filter

3 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

I/O module - ILB CO 24 DI16 DO16 - 2862592

Inline, Block IO, CANopen®, D-SUB-9 female connector, Digital inputs: 16, 24 V DC, connection method: 3-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, degree of protection: IP20, including Inline connector

Distributed I/O device - FLS CO M12 DI 16 M12 - 2736479

The stand-alone device for CANopen® has 16 digital inputs. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload. The nominal current of the device is 1.2 A.

Distributed I/O device - FLS CO M12 DIO 8/8 M12 - 2736482

The stand-alone device for CANopen® has 8 digital inputs and 8 digital outputs each with a load capacity of 500 mA. The M12 connection is established using fast connection technology. The 24 V DC supply is protected against short circuit and overload.

3 Results
 

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321