Product list Connectors

Filter

25 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_CODING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_OUTER_DIAMETER_CBX_STR, helpText=The outside diameter of the cable to be connected is selected here, helpImageUrl=/assets/images_pr/facet_help/large/53307_1000_int_02.jpg]
The outside diameter of the cable to be connected is selected here

The outside diameter of the cable to be connected is selected here

Cable diameter

  • More Options
    close

    Cable diameter



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=]

Connector - SACC-M12MS-5CON-DM 3-5 SH VA - 1440012

Connector, 5-position, shielded, Plug straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 3 mm ... 5.5 mm

Connector - SACC-M12MS-5CON-DM 5-8 SH VA - 1440025

Connector, 5-position, shielded, Plug straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 5.5 mm ... 8.6 mm

Connector - SACC-M12FS-5CON-DM 3-5 SH VA - 1440038

Connector, 5-position, shielded, Socket straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 3 mm ... 5.5 mm

Connector - SACC-M12FS-5CON-DM 5-8 SH VA - 1440041

Connector, 5-position, shielded, Socket straight M12, A-coded, Screw connection, knurl material: Stainless steel 1.4404, cable gland M16, external cable diameter 5.5 mm ... 8.6 mm

Connector - SACC-M12FSB-5CON-DM 5-8 SH VA - 1440135

Connector, 5-position, shielded, Socket straight M12, B-coded, Screw connection, knurl material: Stainless steel 1.4404, external cable diameter 5.5 mm ... 8.6 mm

Connector - SACC-M12MSB-5CON-DM 5-8 SH VA - 1440148

Connector, 5-position, shielded, Plug straight M12, B-coded, Screw connection, knurl material: Stainless steel 1.4404, external cable diameter 5.5 mm ... 8.6 mm

Sensor/actuator connector - SACC-M12MS-4QO-0,34-VA - 1440753

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 3.5 mm ... 6 mm

Sensor/actuator connector - SACC-M12FS-4QO-0,34-VA - 1440766

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 3.5 mm ... 6 mm

Sensor/actuator connector - SACC-M12MS-4QO-0,75-VA - 1440779

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 4 mm ... 8 mm

Sensor/actuator connector - SACC-M12FS-4QO-0,75-VA - 1440782

Sensor/actuator connector, Universal, 4-position, Plug straight M12 Screw locking, A-coded, Insulation displacement connection, knurl material: Stainless steel 1.4404, external cable diameter 4 mm ... 8 mm

25 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321