Product list bus modules

Filter

25 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Function

  • More Options
    close

    Function



facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NETWORK_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_SPEED_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEGREE_OF_PROTECTION_CBX_STR, helpText=, helpImageUrl=]

Degree of protection

Bus coupler - AXL F BK PB - 2688530

Axioline F, Bus coupler, PROFIBUS DP, D-SUB-9 female connector, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector

Distributed I/O device - AXL E PB DI8 DO8 M12 6M - 2701504

Axioline E, Digital I/O device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PB DI16 M12 6M - 2701505

Axioline E, Digital input device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PB DIO16 M12 6M - 2701506

Axioline E, Digital I/O device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PB DI8 DO4 2A M12 6M - 2701507

Axioline E, Digital I/O device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Metal housing, degree of protection: IP65/67

Distributed I/O device - AXL E PB IOL8 DI4 M12 6M - 2701508

Axioline E PROFIBUS device in a metal housing with 8 IO-Link ports and 4 digital inputs, 24 V DC, M12 fast connection technology

Distributed I/O device - AXL E PB DI8 DO8 M12 6P - 2701497

Axioline E, Digital I/O device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 8, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E PB DI16 M12 6P - 2701498

Axioline E, Digital input device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E PB DIO16 M12 6P - 2701499

Axioline E, Digital I/O device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 16, 24 V DC, connection method: 4-wire, Digital outputs: 16, 24 V DC, 500 mA, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

Distributed I/O device - AXL E PB DI8 DO4 2A M12 6P - 2701502

Axioline E, Digital I/O device, PROFIBUS DP, M12 fast connection technology, Digital inputs: 8, 24 V DC, connection method: 4-wire, Digital outputs: 4, 24 V DC, 2 A, connection method: 3-conductor, Plastic housing, degree of protection: IP65/67

25 Results

Phoenix Contact UAB

Svitrigailos str. 11M
03228, Vilnius
+370 5 2106321